IESNA:LM-63-2002
[TEST]P1378738
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-2)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1D-722-U-T4FT-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 76W 70CRI 2200K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.63A 76.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]6.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5324.2
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 76.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 36 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
850.6 840.6 790.4 725.3 673.5 640.0 640.0 643.4 656.8 675.1 701.9 752.0 905.8 1087.9 1321.9 1545.8 1712.9 1821.5 1928.5 
2035.4 2075.6 2090.6 2107.3 2192.5 2327.9 2406.4 2135.7 1594.3 1149.7 832.2 574.9 237.3 76.9 28.4 10.0 0.0 0.0 
850.6 837.2 792.1 732.0 675.1 643.4 636.7 645.1 656.8 670.1 696.9 745.3 895.7 1091.3 1311.8 1542.5 1696.2 1818.2 1920.1 
2015.4 2077.2 2098.9 2102.3 2194.2 2359.6 2424.8 2150.8 1634.4 1209.9 864.0 598.3 237.3 76.9 26.7 10.0 0.0 0.0 
850.6 837.2 787.1 735.3 678.5 643.4 636.7 641.7 653.4 668.5 693.5 728.6 847.3 1029.4 1228.3 1473.9 1656.1 1771.4 1880.0 
1985.3 2085.6 2155.8 2215.9 2282.8 2419.8 2595.3 2533.4 2090.6 1559.2 1113.0 708.6 317.5 127.0 65.2 23.4 1.7 0.0 
850.6 840.6 798.8 752.0 696.9 658.4 648.4 650.1 666.8 683.5 710.2 740.3 798.8 937.5 1121.3 1340.3 1567.5 1744.7 1863.3 
1992.0 2125.7 2226.0 2306.2 2379.7 2525.1 2800.8 3218.6 3658.1 3793.5 3557.9 2677.2 1507.4 534.8 177.1 36.8 3.3 
0.0 
850.6 848.9 807.2 768.7 726.9 688.5 671.8 670.1 685.2 706.9 732.0 767.1 808.8 877.3 1007.7 1208.2 1455.6 1692.9 1866.7 
2062.2 2241.0 2409.8 2586.9 2752.4 2949.6 3287.1 3813.5 4620.7 5193.9 4888.1 3330.6 1863.3 862.3 213.9 40.1 5.0 
0.0 
850.6 843.9 808.8 770.4 730.3 691.9 675.1 673.5 690.2 715.2 735.3 770.4 813.8 879.0 1002.7 1188.2 1443.9 1687.8 1878.4 
2077.2 2276.1 2453.2 2633.7 2815.9 3039.8 3377.4 3888.7 4657.5 5224.0 4737.7 3300.5 1893.4 872.3 227.3 35.1 5.0 
0.0 
850.6 840.6 820.5 792.1 760.4 726.9 708.6 703.5 715.2 737.0 773.7 808.8 852.3 904.1 996.0 1141.4 1345.3 1570.9 1861.6 
2132.4 2404.8 2703.9 2978.0 3228.6 3476.0 3738.3 4027.4 4378.4 4311.5 3041.5 1534.1 696.9 250.7 68.5 18.4 5.0 0.0 
850.6 845.6 835.6 815.5 798.8 778.8 763.7 755.4 758.7 775.4 803.8 845.6 899.1 969.3 1067.9 1198.2 1358.6 1577.6 1823.2 
2102.3 2344.6 2628.7 2856.0 3076.6 3237.0 3362.3 3372.4 3125.0 2591.9 1621.0 588.2 160.4 78.5 38.4 18.4 5.0 0.0 
850.6 847.3 843.9 840.6 835.6 832.2 823.9 825.5 832.2 842.3 869.0 905.8 955.9 1029.4 1136.4 1261.7 1418.8 1611.0 1848.3 
2070.5 2294.5 2490.0 2673.8 2775.8 2879.4 2825.9 2543.5 2090.6 1407.1 742.0 361.0 190.5 101.9 61.8 30.1 6.7 0.0 
850.6 852.3 860.6 864.0 874.0 877.3 887.4 902.4 924.1 950.9 986.0 1026.1 1087.9 1174.8 1283.4 1420.5 1604.3 1813.2 2045.5 
2311.2 2590.3 2861.0 3064.9 3218.6 3222.0 2924.5 2429.8 1699.5 872.3 444.5 257.4 148.7 90.2 53.5 25.1 5.0 0.0 
850.6 854.0 862.3 875.7 887.4 902.4 927.5 947.5 975.9 1006.0 1056.2 1113.0 1198.2 1303.5 1435.5 1582.6 1736.3 1916.8 2110.6 
2292.8 2503.4 2640.4 2757.4 2790.8 2645.4 2272.7 1764.7 1036.1 488.0 223.9 135.4 78.5 41.8 20.1 8.4 5.0 0.0 
850.6 850.6 860.6 872.3 882.4 897.4 914.1 930.8 950.9 984.3 1022.7 1071.2 1141.4 1228.3 1335.2 1442.2 1569.2 1682.8 1816.5 
1911.8 2015.4 2060.5 2042.1 1971.9 1808.2 1525.7 1159.8 705.2 300.8 138.7 80.2 43.4 25.1 13.4 6.7 3.3 0.0 
850.6 854.0 860.6 864.0 874.0 880.7 885.7 887.4 899.1 910.8 925.8 950.9 981.0 1032.8 1092.9 1156.4 1226.6 1293.5 1345.3 
1362.0 1315.2 1194.9 1029.4 859.0 658.4 446.2 262.4 142.0 71.9 53.5 40.1 28.4 18.4 10.0 5.0 3.3 0.0 
850.6 847.3 843.9 838.9 822.2 793.8 750.3 703.5 643.4 591.6 536.4 483.0 449.5 421.1 402.7 411.1 431.2 451.2 444.5 
414.4 354.3 297.5 245.7 197.2 152.1 108.6 83.6 65.2 53.5 43.4 33.4 23.4 16.7 10.0 5.0 3.3 0.0 
850.6 840.6 825.5 790.4 728.6 650.1 561.5 459.6 369.3 310.8 287.4 287.4 295.8 302.5 309.2 307.5 297.5 285.8 272.4 
260.7 247.3 223.9 188.8 140.4 113.6 91.9 78.5 66.8 55.1 46.8 36.8 25.1 15.0 10.0 5.0 3.3 0.0 
850.6 838.9 803.8 725.3 620.0 501.3 387.7 300.8 264.0 259.0 262.4 265.7 269.1 267.4 264.0 255.7 250.7 244.0 237.3 
222.3 200.5 175.5 157.1 138.7 120.3 101.9 86.9 75.2 60.2 45.1 30.1 21.7 15.0 10.0 6.7 3.3 0.0 
850.6 830.6 773.7 653.4 523.1 382.7 289.1 264.0 259.0 255.7 250.7 247.3 240.6 234.0 228.9 225.6 215.6 205.5 197.2 
190.5 182.2 170.5 157.1 142.0 125.3 110.3 95.3 80.2 61.8 46.8 35.1 26.7 18.4 11.7 8.4 5.0 0.0 
850.6 825.5 742.0 593.3 436.2 315.8 270.7 265.7 260.7 255.7 254.0 249.0 242.3 232.3 222.3 213.9 207.2 200.5 195.5 
187.2 175.5 162.1 148.7 135.4 123.7 112.0 98.6 85.2 71.9 61.8 50.1 40.1 28.4 15.0 11.7 8.4 0.0 
850.6 818.9 713.6 548.1 386.0 289.1 270.7 267.4 264.0 260.7 257.4 254.0 249.0 242.3 235.6 225.6 215.6 207.2 197.2 
185.5 170.5 155.4 142.0 128.7 118.7 107.0 93.6 81.9 73.5 65.2 53.5 41.8 26.7 16.7 13.4 10.0 0.0 
850.6 817.2 701.9 521.4 354.3 280.8 272.4 270.7 267.4 262.4 259.0 257.4 254.0 250.7 249.0 240.6 230.6 215.6 200.5 
182.2 165.4 148.7 135.4 122.0 107.0 93.6 78.5 68.5 61.8 53.5 45.1 33.4 21.7 18.4 15.0 11.7 0.0 
850.6 815.5 688.5 498.0 335.9 275.7 272.4 267.4 264.0 257.4 255.7 252.3 250.7 249.0 249.0 245.7 239.0 223.9 203.9 
182.2 162.1 147.1 130.3 115.3 96.9 81.9 65.2 55.1 48.5 38.4 31.8 25.1 21.7 18.4 15.0 6.7 0.0 
850.6 818.9 690.2 504.7 344.3 275.7 274.1 267.4 265.7 259.0 255.7 255.7 252.3 252.3 250.7 249.0 242.3 228.9 207.2 
183.8 163.8 145.4 128.7 115.3 96.9 80.2 61.8 53.5 46.8 38.4 30.1 25.1 21.7 18.4 15.0 3.3 0.0 
